No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-2000Xc Micro Actuator

Branson 2000Xc Micro Actuator

Product Description

The Branson 2000Xc Micro Actuator combines precise and consistent high-quality welds with detailed data, fast cycle time, and process control in a compact form factor. The actuator’s outline is optimized for 40kHz space savings applications in automation or benchtop use.

Specifications

Actuation
Pneumatic
Control Level
aec
Cylinder Size
40mm
Frequency
40 kHz
Output Power
0.8 kW
Special Feature
Fully electronic, password-protected settings. Compact form factor
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy, Distance, Peak Power, Ground Detect

Features

  • Fully electronic weld settings, hierarchical password protection, and Ethernet connectivity for remote control and data retrieval
  • Process controls to comply with ISO 13485 and FDA 21 CFR Part 11
  • USB barcode for recording Unique Device Identification or recalling presets
  • Local storage of last 100,000 welds
  • Rapid traverse feature for decreased cycle times
  • Weld by time, energy, peak power, ground detect, collapse distance, or absolute distance
  • Weld pressure stepping
  • Digital amplitude control with patented amplitude profiling
  • Compact form factor for automation or benchtop applications

Documents & Drawings