The Serial Interface provides a connection between the DeltaV™ system and devices that support a serial protocol, such as Modbus or Allen Bradley’s Data Highway Plus. It has a high level of reliability, providing the process availability required for most applications. The DeltaV Serial Interface I/O provides seamless information interface and has a plug-and-play ease of use.