For superior marine tank management system performance, you deserve the intelligent flexibility of I/O and Fieldbus Modules. Designed to provide a means of constructing a local cluster of I/O devices, consisting of a single or multiple intelligent and programmable units. Any number of I/O modules of any type, can be clipped together to form the local requirement. Each module is an intelligent terminal block, so no additional internal wiring is required for I/O signals.