Rodless Cylinders
Rodless cylinders are linear drives that use compressed air and do not work with a piston rod. This makes them particularly useful in compact applications, since they can execute the equivalent stroke length as standard cylinders in a smaller space. AVENTICS rodless air cylinders optimize stroke length within a compact footprint, and provide sturdy, high load bearing, and ultra-precise guiding with excellent repeatability.
Klik om verder te gaan met lezen Rodless Cylinders
Rodless Cylinders
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss