Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Using the multiple helical spline engagement with reciprocal splines on the piston, the high torque output is constant throughout the 90 degree rotations
Can operate in the most severe conditions, from high vibrations to severe environment locations
Mounting positions are numerous, with the models ready for direct mount modular control functions
Compact and concentric - small footprint to torque ratio