No image available
No image available
Your request is being processed.
Damcos-P-Marine Inclinometer

Marine Inclinometer

Product Description

Because degrees matter in marine trim and heel measurements, you can rely on the inclinometer. A solid-state gravity sensor is designed to provide reliable onboard performance, even in harsh conditions. The Inclinometer is easy to place in your vessel because the unit can determine trim or heel measuring capabilities.

Specifications

Linear Range
±45°
Accuracy
±0.015° (±0.26 mm/m)
Dimensions
110 x 75 x 50 mm
Weight
1.5 Kg
Mounting
Bulkhead/panel
Dimensions
110 x 75 x 50 mm
Weight
1.5 Kg
Mounting
Bulkhead/panel
Output
2 current outputs 4-20 mA (one output for each axis)
Dimensions
149 x 95 x 97 mm
Weight
0.9 Kg
Mounting
Inside a panel
Materials of Construction
Stainless steel

Features

  • Inclinometer ranges selected by jumper setting.
  • Unique electronic angle measurement solution with high trim and list accuracy
  • Integrates seamlessly with all ICMS subsystems
  • Designed and approved for marine usage
  • Stainless steel variant for zero corrosion
  • Solid-state gravity sensor provides reliable onboard performance
  • Signal is amplified and converted into 4 - 20 mA standard loop.

Documents & Drawings