No image available
No image available
Your request is being processed.
Enardo-P-Series 800-SO

Enardo™ Series 800-SO In-Line Pressure Vacuum Vent

Product Description

Enardo Series 800-SO in-line vent valves prevent the escape of light ends of crude by maintaining pressure in the storage tank. This valve is installed directly into the vent line exhaust.

Specifications

Sizes
2" through 4"
Housing Materials
Aluminum
Weight Materials
Zinc Plated CS | Stainless Steel | Lead | Resin Coated Stainless Steel
Seat and Pallet Materials
Aluminum
Seal and Gasket Materials
Buna-N | Viton
Pressure Settings
1.0 to 16.0 oz/sq in
Vacuum Settings
0.4 oz/sq in
Vacuum Settings
0.4 oz/sq in

Documents & Drawings

Features

  • PPS Internal Parts for Superior Corrosion Protection
  • Multiple Pressure Settings
  • Viton Gaskets for Corrosive Service
  • Certified Flow Capacities Per API
  • Coating Options for Extremely Harsh Environments