No image available
No image available
Your request is being processed.
Fasani-P-P000206

Fasani Bolted Bonnet LP/MP Check Valve

Product Description

The bolted bonnet type valves are manufactured to guarantee the highest performance in the widest spectrum of oil and gas applications

Features

  • Robust valve body in a wide range of materials (NACE compliance included).
  • Threaded seat rings facilitate maintenance and/or replacement. On request, they can also be supplied as tack or seal welded. Above NPS 12 the seats are seal welded as standard.
  • Connections are offered as flanged or special, such as clamp type, to meet any customers’ request.
  • Manufactured according to the requirements of ASME B16.34 and BS1873.
  • Seats are welded in.

Specifications

Certifications
ASME B31.1, India Boiler Registration, NACE
End Connection
Butt Weld, Flanged
Application
Waste to Energy, Turbine Generators, Steam turbine, Steam Headers, Pumps, Valves & Manifolds, Industrial, HRSG, Fluid Control , Cogeneration, Boilers, Balance of Plant
Body Design
Top Entry, Long Pattern
Material
Alloy, Carbon Steel, Duplex, Stainless Steel, Steel
Operating Temperature
-58 to 482°F (-50 to 250°C), High Temperature, High Temperature (>250F), Standard Temperature
Pressure Class
ASME
Process Connection Type
2500RF, Flanged, CL600RF, CL300RF, CL150RF, 300RF, BWE, 900RF, 1500RF, 600RF, 150RF
Seat/Seal Type
Metal-to-Metal, High performance
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Valve Size
NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 2 / DN 50, 6 inch (DN150) and Larger, 5 inch
Valve Size Standard
NPS
Valve Type
Globe
Media
Water, Steam, Oxygen, Hot Water

Documents & Drawings