No image available
No image available
Your request is being processed.
Fisher-P-92W

Fisher™ Type 92W Pressure Reducing Liquid Regulators

Product Description

Fisher Type 92W pressure-reducing regulator for liquid service includes either a Type 6492H or a Type 6492L pilot. This reliable, dependable regulator uses time-proven design concepts. Pilot supply pressure is piped from the main valve inlet to the pilot inlet connection. Downstream pressure registers on the main valve pistons through the downstream control line and then on the pilot diaphragm.

Features

  • Noise Reduction Capability without Decrease in Capacity
  • Good Shutoff for Low Downstream Buildup 
  • Ease of Installation

Specifications

Maximum Temperature
Cast Iron Body: 406°F / 208°C | Steel Body: 500°F / 260°C
Body Sizes
NPS 1 / 1.5 / 2 / 2.5 / 3 / 4 | DN 25 / 40 / 50 / 65 / 80 / 100
End Connections
NPT / CL125FF / CL150RF / CL250RF / CL300RF / CL600RF
Maximum Inlet Pressure
Cast Iron: 250 PSIG / 17.2 bar | Steel: 300 PSIG / 20.7 bar | Or body rating limit, whicever is lower
Maximum Outlet Pressure
250 PSIG / 17.2 bar
Spring Ranges
2 to 250 PSIG / 0.138 to 17.2 bar
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings