No image available
No image available
Your request is being processed.
Fisher-P-D3

Fisher™ D3 FloPro Control Valve

Product Description

The Fisher D3 control valve is a compact, rugged valve designed for on/off or throttling control. Learn more about the Fisher D3.

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
General Service
Flow Characteristics
Equal Percentage
Material
Carbon Steel
Operating Temperature
Standard Temperature
Pressure Class
ASME CL900 (NPT), ASME CL600 (RF)
Process Connection Type
Threaded, Flanged
Shutoff Class
Class IV (FCI 70-2)
Valve Size
NPS 1, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Pneumatic or electric actuation is available.
  • Features ENVIRO-SEAL™ packing technology to provide reduced packing maintenance and meet Low E fugitive emission requirements for Leak Detection and Repair (LDAR) programs in compliance with the Code of Federal Regulations (CFR) 40, Part 60, Subpart OOOO.
  • D3 valves are available with tungsten carbide trim for erosive service. Fisher tungsten carbide trim is designed specifically for severe service applications in the oil and gas industry.
  • A selection of end connections, trim materials, and flow capacities allows the D3 to be used in a broad range of applications, including sour service.
  • The standard D3 FloPro trim, valve body, and bonnet meet the metallurgical requirements of NACE MR0175/ISO 15156.

Documents & Drawings