No image available
No image available
Your request is being processed.

Micro Motion 1700 and 2700 Field and Integral Mount Transmitter

Powered by MVD Technology, these versatile field-mount transmitters are built with an advanced architecture and provide a wide variety of I / O and application flexibilities, making them the top choice for compact integral mounting.

Read more...

Products

Search
1-2 of 2 results for Products
Configure
Configure

Specifications

Housing
Polyurethane-painted cast aluminum or CF3M stainless steel; NEMA 4X (IP66)
Weight
Painted aluminum, 4-wire remote:
  • with display: 8 lb (4 kg)
  • without display: 7 lb (3kg)

View product data sheet for full details.
Mounting
Integral or remote mounting options (stainless steel versions are always remote mounted)
May be remotely connected to any 4-wire or 9-wire Micro Motion sensor
View product data sheet for full details.
Available Outputs
1700: mA w/ Bell 202 HART FO/DO RS485 HART and Modbus
2700:
Analog: mA w/ Bell 202 HART FO/DO RS485 HART and Modbus
View product data sheet for full details.

Features

  • Maximize flexibility with integral or remote mounting
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Lower wiring costs and install easily and quickly
  • Eliminate the need for additional instruments with concentration and net-flow measurement
  • Rely on custody-transfer approval and certification for SIL2 and SIL3
  • Verify sensor health in-line, with the process running and without secondary references with true in-situ verification
  • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
  • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

Documents & Drawings