No image available
No image available
Your request is being processed.
Micro Motion-K-FT-CMF010P-5700

Micro Motion ELITE Coriolis Meter Consisting of CMF010P Sensor and 5700 Transmitter

Specifications

Micro Motion ELITE CMF010P Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22 And 316L Stainless Steel, High Pressure
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
6,000 psig (414 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 5700 Field-Mount Transmitter
Housing
Polyurethane-painted cast aluminum
Mounting
Integral or remote mounting options
May be remotely connected to 4-wire or 9-wire Micro Motion sensor
Remote-mount transmitters include a 304L and a 316L stainless steel mounting bracket and the hardware for installation
View product data sheet for details
Display
Graphical backlit display with 4-button optical controls and flowmeter-status LED Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese
Power
Self-switching AC/DC input, automatically recognizes supply voltage
I/O Channels
• Up to 3 mA outputs
• Up to 2 Frequency outputs
• Up to 3 Discrete outputs
• Up to 2 Discrete inputs
• mA and Frequency inputs
• Modbus/RS-485
Turndown
10:1
Communication Protocols
Config I/O Version: Modbus/USB, HART/RS-485, Modbus/RS-485, HART/Bell 202
Ethernet Version: EtherNet/IP, Modbus TCP, PROFINET
Optional M12 Connections
Pre-installed M12 quick connections available as an option on Ethernet version only
Mounting options
  • Field-mount aluminum and stainless steel housing options
  • Integrally mounted to a Micro Motion ELITE (CMFS), F-series, H-series, R-series, or T-series Coriolis sensor (aluminum only)
  • Remotely mounted to any 4-wire or 9-wire Micro Motion ELITE®, F-series, H-series, R-series, or T-series Coriolis sensor (aluminum and stainless steel versions)
Application types
  • Smart Meter Verification Professional
  • Discrete batch control
  • Petroleum measurement and API correction option
  • Concentration measurement
  • Advanced Phase Measurement for two phase flow remediation
  • Piecewise Linearization for Gas Applications
Certificates/Approvals
Hazardous approvals
  • Class I, Div. 1
  • Class I, Div. 2
  • Zone 1
  • Zone 2
SIL/SIS Certification
  • 5700 Config I/O and Intrinsically Safe versions are certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508. Please refer to the Safety Manual in the document manuals and guides section.

Features

Micro Motion ELITE CMF010P Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22 And 316L Stainless Steel, High Pressure
  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Available with a rupture disk or purge fitting case
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 5700 Field-Mount Transmitter
  • Perform fast, flexible installations with a native Ethernet architecture and connections
  • Achieve the best response in the most challenging applications, such as meter proving, filling and dosing and batching
  • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
  • Monitor more process measurements with availability of up to 5 fully configurable I/O channels
  • Check meter health in fewer than 90 seconds with Smart Meter Verification
  • Easily confirm calibration when it’s time to re-zero the meter with zero verification
  • Improve process control with real-time indication of multi-phase flow events
  • Minimize the time and expertise needed to install and operate the flow meter

Documents & Drawings

Micro Motion ELITE CMF010P Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22 And 316L Stainless Steel, High Pressure
Micro Motion 5700 Field-Mount Transmitter