No image available
No image available
Your request is being processed.
Neotecha-P-P000261

Neotecha Model NeoSeal Lined Valves

Product Description

A PTFE lined solution according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials

Features

  • Upper and lower set of Belleville springs put pressure to keep the two sealing surfaces of the stem seal together resulting in a superior TA-Luft / VDI 2440 approved. tem seal.
  • The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
  • The liner provides a wide flange sealing surface.
  • A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
  • The liner and disc are the only two valve parts in contact with the medium.
  • Primary shaft sealing by preloaded contact between disc and liner hub.
  • Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
  • The liner and disc are molded and machined to close tolerances to provide:<ul><li>low torque</li><li>less stress and deformation during opening and closing</li></ul>
  • Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
  • Optional TFM lining available for extremely demanding applications.
  • Integral body locating holes to ensure perfect centering of the valve.
  • Actuator flange and stem dimensions acc. ISO 5211.

Specifications

Certifications
PED, Fugitive Emission, CUTR, CRN, CE
End Connection
Double Flanged , Lugged, Wafer
Body Design
Short Pattern
Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Media
Aggressive Liquids/Gases

Documents & Drawings