Intrinsically Safe I/O
When you operate in extreme or hazardous conditions, you need I/O that can withstand whatever you throw at it. Emerson’s intrinsically safe I/O has the ruggedization certifications to put your mind at ease and the performance, flexibility, and open architecture you need to get the job done, wherever you are. From corrosion to vibration, marine, noise and fanless operation from -40°C to +70°C, our hot-pluggable, low-power I/O modules are suitable for RTU applications.
Meer lezen...
Klik om verder te gaan met lezen Intrinsically Safe I/O
Intrinsically safe I/O
Product List
1-23 of 85 results in Products
:
{ searchResult: {
pageSize: 12,
searchTerms: '',
totalPageNumber: 4.0,
totalResultCount: 85,
currentPageNumber:1,
attributes: ""
}
}