No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-3415 4+1 Dual-Configure Gas Ultrasonic Flow Meter

Rosemount™ 3415 4+1 Dual-Configuration Gas Ultrasonic Flow Meter

Product Description

Designed to minimize fiscal measurement uncertainty, the Rosemount 3415 4+1 Ultrasonic Flow Meter combines the power and performance of a field-proven Rosemount four-path chordal, British Gas-design meter (certified to OIML R137 1&2 Accuracy Class 0.5) with a one-path, reflective check meter in a single body. The reflective path increases sensitivity to costly buildup on pipeline walls, enabling operators to take necessary action before measurement is adversely impacted. The meter is equipped with ultra-fast 3410 Series Electronics that generate a wealth of predictive diagnostics displayed via MeterLink™ Software, providing a wealth of flow intelligence to help expedite identification of costly process upsets.

Products

Search
1-6 of 6 results for Products

Specifications

Line Sizes
DN100 to DN600 (4-in to 24-in)
Fluid Type
Gas
Accuracy
4-Path Meter: ±0.1% of reading relative over entire calibration range
1-Path Meter: ±0.2% of reading with calibration (±1.5% of actual vol without calibration)
Repeatability
4-Path Meter: ±0.05% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
2-Path Meter: ±0.1% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
Velocity
Rated up to 100 ft/s (30 m/s) with over-range performance exceeding 125 ft/s (38 m/s) on some sizes
Operating Gas Temperature
T-21 Transducers: -20°C to +100°C (-4°F to +212°F)
T-41 Transducers: -50°C to +100°C (-58°F to +212°F)
T-22 Transducers: -50°C to +100°C (-58°F to +212°F)
Operating Pressure Range
T-21/T-41/T-22 Transducers: 689 to 27,579 kPag (100 to 4,000 psig)
T-21/T-41/T-22 Transducers: 345 kPag (50 psig) minimum operating pressure available with reduced Qmax (see product datasheet)
Materials
Carbon steel and stainless steel

Features

  • Detect buildup on pipeline walls in real time with sensitive 30°, single reflective path
  • Patented transducer synchronization method ensures the flow meter’s electronics provide the highest sampling rates possible without cross-interference.
  • Avoid common mode errors with chordal and reflective paths that work in unison
  • Reduce measurement uncertainty with process alerts for wall buildup, liquids, blockage and deviating gas quality
  • Speed issue resolution with 3D view of the flow profile that indicates swirl, crossflow, asymmetry and turbulence
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update

Documents & Drawings