No image available
No image available
Your request is being processed.
Rosemount-P-3490 Controller

Rosemount™ 3490 Controller

Product Description

The Rosemount 3490 Series provide comprehensive control functionality for 4–20 mA or HART compatible transmitters, such as the Rosemount 1208 Level and Flow Transmitter. The series consist of two models that offer varying levels of control functionality depening on your specific application needs. The Rosemount 3490 Controller enables simple programming through intuative wizards for level and flow measurement to control pumps, totalize flows, log data and calculate differentials. The controller is easy-to-read and has a colored LCD display that offers a simple, intuitive and an user-centric interface.

Products

Search
1-2 of 2 results for Products
:

Specifications

Power Supply
115 or 230 VAC, 15 to 30 VDC
Input
4-20 mA or HART®
Display/Interface
Backlit LCD
Power Supply
115 or 230 VAC, 15 to 30 VDC
Input
4-20 mA or HART®
Host Communication
Ethernet: Modbus TCP/IP, http

Features

  • Wizard assisted programming, with password protection to prevent unauthorized access
  • Pre-programmed tank shapes, flow algorithms, and control routines simplify configuration
  • Tough weatherproof wall mount enclosure for internal and external mounting
  • Compatible with HART 5, 6, and 7 transmitters
  • Bright LCD display of measured value and input/output status
  • Physical buttons and bright colored LCD display for easy screen readability, NAMUR compliant
  • Use level measurement metrics to gain full control over pumping operations by controlling pumps or alarms through up to six output relays
  • Accessories available for different types of field mounting needs

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: