No image available
No image available
Your request is being processed.
Rosemount-P-370XA Gas Chromatograph

Rosemount™ 370XA Gas Chromatograph

Product Description

The Rosemount 370XA Gas Chromatograph is a compact and economical solution for standard natural gas C6+ BTU/CV applications, delivering accurate gas quality measurements that are fully traceable to international standards, including ISO requirements for validation and compositional gas analysis. Designed for custody transfer applications, the Rosemount 370XA Gas Chromatograph is certified to worldwide, metrological approvals, such as OIML R140, Ofgem, LNE, VNIIM, ONML, KazInMetr, GOST and CMC. An integrated software simplifies both local and remote operation of the Rosemount 370XA. With its low utilities’ consumption and installation costs, the Rosemount 370XA Gas Chromatograph reduces total cost of ownership.

Specifications

Power Supply
24 VDC at the unit (21–30 VDC) • 55 Watts (Startup) • < 25 Watts (Steady State)
Mounting
Pole (standard) or wall mount
Certifications/Approvals
CSA: Class I, Zone 1, AEx/AEx d IIB + H2, T6, IP65 • Class I, Division 1, Groups B, C, D, T6, Enclosure Type 4X • ATEX/IECEx: Ex d IIB + H2 T6, Gb • Ta = -20 °C to 60 °C
Dimensions
460 mm H x 305 mm W x 280 mm D (18"  H x 12"  W x 11"  D)
Weight
22 kg (50 lbs.)
Warranty
2 year limited warranty

Features

  • Simplified Functionality and Ease of Use
  • Full color LOI with built-in software assistants to guide the operator through common tasks, such as: Module replacement; Change calibration gas; Auto-valve timing
  • Reduced Installation Costs
  • 25 VDC power with less than 55 Watts startup and < 25 Watts (steady state) nominal power
  • Pole (standard) and wall mount options
  • No shelter required for most environments, optional enclosure available for extreme environments
  • Lower Operational Costs

Documents & Drawings