No image available
No image available
Your request is being processed.
Rosemount-K-2051 In-Line Pressure Transmitter and 306 Manifold

Rosemount™ 2051 In-Line Pressure Transmitter and 306 Manifold

Specifications

Rosemount™ 2051 In-Line Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 10000 psig (689,47 bar) Gage, Up to 10000 psia (689,47bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Rosemount™ 306 In-Line Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, Graphite-based
Process Connections
1/2" -14 male NPT, 1/2" -14 female NPT
Process Connection Orientation
Parallel with transmitter
Certifications/Approvals
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 2051 In-Line Pressure Transmitter
  • In-line gage and absolute pressure measurements support up to 10000 psi (689,47 bar) for pressure and level solutions
  • Delivered fully assembled to manifolds or diaphragm seals for straightforward installation
Rosemount™ 306 In-Line Manifold
  • Assembles directly to in-line pressure transmitters and gauges for simple in-process calibration
  • Block-and-bleed and 2-valve configurations provide instrument isolation and drain/vent capabilities
  • Male or female NPT process connection meets varying application requirements
  • Factory-assembled, leak-tested and calibrated to assure optimal performance

Documents & Drawings

Rosemount™ 2051 In-Line Pressure Transmitter
Rosemount™ 306 In-Line Manifold