No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-3051 In-Line Pressure Transmitter and 306 Manifold

Rosemount™ 3051 In-Line Pressure Transmitter and 306 Manifold

Specifications

Rosemount™ 3051 In-Line Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus, Profibus, 1-5 V Low Power HART
Measurement Range
Up to 20000 psig (1378,95 bar) Gage, Up to 20000 psia (1378,95 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ 306 In-Line Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, Graphite-based
Process Connections
1/2" -14 male NPT, 1/2" -14 female NPT
Process Connection Orientation
Parallel with transmitter
Certifications/Approvals
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 3051 In-Line Pressure Transmitter
  • Over 10 million Rosemount 3051 devices installed globally, providing reliable pressure readings in harsh environments
  • In-line gage and absolute pressure measurements support up to 20,000 psi (1378,95 bar) for pressure and level solutions
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • Supports common protocols for integration in many host environments across many industries
  • Wide range of manifolds and remote seals are available – factory-assembled and leak-tested for easy installation
  • Local Operator Interface (LOI) enables quick commissioning and provides easy access to process and device information
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Power Advisory diagnostics proactively monitor electrical loop integrity
  •  
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 306 In-Line Manifold
  • Assembles directly to in-line pressure transmitters and gauges for simple in-process calibration
  • Block-and-bleed and 2-valve configurations provide instrument isolation and drain/vent capabilities
  • Male or female NPT process connection meets varying application requirements
  • Factory-assembled, leak-tested and calibrated to assure optimal performance

Documents & Drawings

Rosemount™ 3051 In-Line Pressure Transmitter
Rosemount™ 306 In-Line Manifold