No image available
No image available
Your request is being processed.
Rosemount-1066 Single Channel Transmitter

Rosemount™ 1066 Single Channel Transmitter

Product Description

The Rosemount 1066 Single Channel Transmitter supports continuous measurement of one liquid analytical input - pH sensor, conductivity sensor, chlorine sensor, dissolved oxygen sensor or ozone sensor. The design supports easy internal access and wiring connections. The large display gives excellent visibility for live measurements and displayed parameters. Conveniently, live process values are always displayed during programming and calibration routines.

Specifications

Power Supply
Supply voltage at the transmitter terminals should be at least 12.7Vdc. Power supply voltage should cover the voltage drop on the cable plus the external load resistor required for HART communications (250 Ω)
Weight
R2 lbs/3 lbs (1 kg/1.5 kg)
Communication Protocol
HART® Communications & diagnostics: PV, SV, TV, and 4V assignable, temperature
Diagnostics
PV, SV, TV, and 4V assignable
Input
One sensor input.
Measurement Type
pH/ORP, resistivity/conductivity/TDS, % concentration, total and free chlorine, monochloramine, dissolved oxygen, dissolved ozone, and temperature.

Features

  • Faster installation using Quick Start programming
  • Intrinsically Safe FM, CSA, and ATEX/IECEx Hazardous Location Approvals
  • Visibility of process parameters by utilizing HART or Foundation Fieldbus digital communications
  • Effortlessly connect with PLCs and DCS’ by choosing the HART or Foundation Fieldbus communication options.

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: