No image available
No image available
Your request is being processed.
Rosemount-245 Toroidal Conductivity Sensor

Rosemount™ 245 Sanitary Flow-through Toroidal Conductivity Sensor

Product Description

The Rosemount 245 Toroidal Conductivity Sensor features a noninvasive flow through design allowing for in-line installations without any obstruction to sample flow. These conductivity sensors are ideal for use in viscous, abrasive, or fibrous liquids and are intended for use in the pharmaceutical, biopharmaceutical and food and beverage industries.

Specifications

Ambient Temperature
Minimum Temperature: 32 °F (0 °C)
Maximum Temperature: 250 °F (121 °C) continuous; 266 °F (130 °C) in steam for 45 minutes
Weight
9 lb (4.5 kg)
Process Connection
Available with 0.5, 1.0, 1.5, and 2 inch Tri Clamp connections
Materials of Contruction
Wetted Materials:
316L stainless steel (mounting flanges); unfilled PEEK (liner); EPDM (O-rings)
PEEK liner meets 21CFR177.2415 and USP Class VI
EPDM O-rings meet 21CFR177.2600 and USP Class VI
Mounting flanges have a 16 micro in. (0.41 um) Ra surface finish. PEEK liner has a 32 micro in. (0.81 um) Ra surface finish.

Features

  • Robust measurements – insensitive to process flow rate and direction
  • Avoid accumulation of solids with no part of the sensor protruding into the sample flow
  • Available with 0.5, 1.0, 1.5, and 2 inch Tri Clamp connections
  • Liner and O-rings meet FDA and USP Class VI Requirements
  • Plugging resistant and suitable for liquids containing high levels of suspended solids

Documents & Drawings

Parts & Accessories

Search
0 results in Products