No image available
No image available
Your request is being processed.
Rosemount-Synchros WirelessHART Repeater

Rosemount™ Synchros™ WirelessHART® Repeater

Product Description

The Rosemount Synchros WirelessHART Repeater is an ideal solution for extending the range and reliability of your WirelessHART network. Designed as a part of the Emerson Synchros IIoT Platform, this WirelessHART repeater ensures that your industrial automation and control systems maintain seamless communication even in challenging environments. The repeater can integrate seamlessly into existing WirelessHART networks and is hazardous rated, allowing for quick and hassle-free installation without extensive reconfiguration.

Specifications

Communication Protocol
WirelessHART®
Device Update Rate
1 minute to 24 hours, user selectable
Operating Temperature
-40 to 85°C (-40 to 185°F)
Power Supply
Synchros Power Module is included, intrinsically safe lithium-thionyl chloride power module with PBT polymer enclosure base
Housing Material
Engineered Polymer (PBT/PC) cover, Low-copper aluminum repeater housing base
Antenna Type
Internal antenna: Maximum of 10mW (10 dBm) EIRP
Certifications/Approvals
Hazardous location rated, see full specs for complete list of certifications
Power Module Life
Up to 10-year life, field replaceable

Features

  • Directly mounts to process piping without cutting or changing pipe configurations for flexible, simple installation 
  • Amplify the reach of your WirelessHART network to cover vast industrial areas, ensuring consistent connectivity across long distances
  • WirelessHART technology is secure, cost-effective and delivers >99% data reliability
  • Field-hardened enclosure and robust transmitter design allow for installation close to any process and consistent performance even in harsh environments and hazardous areas 
  • Flexible mounting options allow for installation in various locations, ensuring optimal signal coverage and network performance
  • Built to withstand harsh industrial environments, the rugged WirelessHART Repeater operates reliably in extreme temperatures and conditions
  • Designed for low power consumption, maximizing the battery life and reducing maintenance requirements

Documents & Drawings

Parts & Accessories

Search
0 results in Products