No image available
No image available
Your request is being processed.
Rosemount-T56 Turbidimeter

Rosemount™ T56 Clarity™ II Turbidimeter

Product Description

The Rosemount T56 Clarity™ II Turbidimeter measures turbidity in water. Low stray light, high stability, efficient bubble rejection, and a display resolution of 0.001 NTU make this turbidimeter ideal for monitoring the turbidity of drinking water. You can also use the turbidimeter in other applications like monitoring wastewater discharges, condensate returns and clarifiers.

Specifications

Accuracy
±0.05 mA @25°C
Certifications/Approvals
CSA Class I, Division 2, Groups A, B, C, & D
Class Il, Division 2, Groups E, F, & G
Class Ill T4A Tamb= 50°C
FMClass I, Division 2, Groups A, B, C, & D
Class Il & lll, Division 2, Groups E, F, & G
T4 Tamp = -10 deg C to 60 deg C
Weight
Sensor: 1 lb/2 lb (0.5 kg/1.0 kg)
Analyzer: 2 lb/3 lb (1.0 kg/1.5 kg)
Debubbler: 3 lb/4 lb (1.5 kg/2.0 kg)
(rounded to the nearest lb or 0.5 kg)

Features

  • Complete system includes single or dual input analyzer, sensor(s), and debubbler assembly
  • Choose U.S. EPA method 180.1 or ISO
  • method 7027 compliant sensors
  • Resolution 0.001 NTU
  • Easy to use 1056 Analyzer with two analog outputs and four programmable alarm relays

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: