No image available
No image available
Your request is being processed.
Sempell-P-P000240

Sempell Style A High Pressure Globe Valve

Product Description

A wide range of globe valves specifically designed for high pressure and high temperature applications, where low pressure loss is required.

Features

  • A range of compact pressure seal globe valves designed according to ASME B16.34.
  • All range is offered in all the material stated in the ASTM specifications (NACE compliance included), and designed to always guarantee the maximum safety and flow efficiency.
  • Face to face dimensions as per ASME B16.10
  • Available in Y and T pattern design (both also in Stop-Check configuration)
  • Seat is welded-in
  • Position indicator is offered as standard
  • Stellite® gr.6 overlay on seat and disc; Stellite gr.21 overlay on bonnet.
  • Standard ISO top mounting for easy assembly of any type of actuator or bevel gear
  • Available options: parabolic disc, low emission packing, equalizing and overpressure pipe, limit switch in open or close position.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.

Specifications

Certifications
ASME B31.1, CE, India Boiler Registration, PED
End Connection
Butt Weld
Application
Steam turbine, Steam Headers, Pumps, Valves & Manifolds, HRSG, Clean Steam, Biomass Boiler and Power Boiler, Balance of Plant, High Temp
Body Design
Long Pattern
Material
Carbon Steel, Metal, Alloy, Steel
Operating Temperature
High Temperature, -58 to 482°F (-50 to 250°C)
Pressure Class
ASME
Process Connection Type
BWE
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Direct-Operated
Valve Size
6 inch (DN150) and Larger
Valve Size Standard
NPS, DN
Valve Type
Globe

Documents & Drawings