No image available
No image available
Your request is being processed.
Tescom-P-04 Series

TESCOM™ 04 Series Pressure Regulator

Product Description

04 Series space saving and lightweight miniature regulator offers minimal internal volume and is easy to purge resulting in less retention. Ideal for analyzers, lecture bottles and sampling systems.

Specifications

Pressure Rating
Maximum Inlet Pressure: 3500 psig / 241 bar
Outlet Pressure Ranges: 0-30, 0-60, 0-100 psig / 0-2.1, 0-4.1, 0-6.9 bar
Material
Body: 316 Stainless Steel, Brass or Aluminum
Diaphragm: Elgiloy®
Seat: CTFE1, Teflon® or Vespel®
Friction Sleeve (inner): Teflon® 
Remaining Parts
316 Stainless Steel or Brass (on Brass models)
Operating Temperature
-40°F to 165°F / -40°C to 74°C
Port Size & Type
 1/8", 1/4" NPTF
Flow Capacity
Cv = 0.06
Load Type
Spring
Weight
Stainless Steel or Brass models: 1 lb / 0.5 kg 
Aluminum models: 0.5 lb / 0.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Compact size (3" / 76 mm high) and constructed with lightweight materials
  • Available in 316 Stainless Steel, Brass, or Aluminum body construction
  • Elgiloy® diaphragm provides accurate and stable pressure control
  • Minimal internal volume allows for rapid purging and carry-over
  • Corrosion resistant
  • Various porting configurations are available

Documents & Drawings