No image available
No image available
Your request is being processed.
Tescom-P-VT

TESCOM™ VT Series Valve Pressure Shutoff

Product Description

VT Series 3-way valve provides high cycle life in a compact design. Available in 3-way 2-position shutoff and 3-way proportional versions.

The 3-way 2-position shutoff version is ideal for use in component pressure cycle testing, two source selector valve, fill and dump applications (e.g. airbag canister filling, gas spring filling), and emergency shutoff. Suitable for pneumatic and hydraulic applications.

The 3-way proportional version accurately controls the mix or concentration of high-pressure fluids in hydrogen refueling stations or other industrial mixing or diverting applications.

Specifications

Operating Pressure
3500, 6000, 10000 psig / 241, 414, 690 bar
Body Material
316 Stainless Steel or Brass
Metallic Trim
316 Stainless Steel, 17-4 Stainless Steel, Brass (Brass bodies only)
Seat
Tefzel® ETFE, CTFE, PEEK, Vespel®
O-Rings
Buna-N, Kalrez®, Viton®, Ethylene Propylene, Urethane
Back-up Rings
Teflon® for CTFE & Tefzel® seats
CTFE for PEEK & Vespel® seats
Operating Temperature
See Part Number Selector
Port Size & Type
1/4", 3/8"
NPTF, SAE
Flow Capacity
Cv = 0.75
Weight
5 lbs / 2.3 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • 1/4" and 3/8" ports
  • Cv = 0.75
  • Balanced main valve
  • Solenoid valve is optional
  • 2 position, 3 way
  • Leak tight integrity - Class VI shutoff (bubble-tight)

Documents & Drawings