IND_PWR_GAS_PowerPlant_001

Gas-Fired Power Generation

Forced outages and inadequate unit response are impacting profitability.

Improve Availability And Operational Flexibility

Your gas plants are cycled with increasing frequency. These additional starts increase the maintenance on your gas turbine and thermally stress the rest of your plant. Emerson's power experts work with you to mitigate the effects of cycling and improve the availability and flexibility of your simple and combined cycle units.

Meer lezen...
Klik om verder te gaan met lezen Improve Availability And Operational Flexibility
PPL_PWR_MenDiscuss_001

Improve Plant Availability

Eliminate forced outages with greater visibility into plant operations and asset health.

IND_PWR_WIND_Turbines_001

Raise Operational Flexibility

Cycle as needed without the worry of over-temperature and thermal fatigue.

IND_PWR_GAS_PowerPlant_002

Reduce Emissions

Optimize generation efficiency and improve emissions.

Applied Solutions

Combustion Turbine

Optimize your combustion turbine for efficiency and longevity.

Heat Recovery Steam Generator

Gain the insight to optimize HRSG flexibility and performance.

Steam Turbine

Control and monitor your steam turbine with confidence.

Balance of Plant (BOP)

Know the health of vital BOP systems.

Media & Case Studies

Simplified and improved asset prediction and protection on important rotating assets in your plant.

The Latest

Gas Plant Slashes Fuel Usage

Emerson expertise and Ovation™ Advanced Power Applications lead to 67 percent reduction in hot start fuel usage and fast.

Southern Company Employs Cutting-Edge Plant Simulation Strategy

Cross-functional simulator enables trials of changes to both plant equipment parameters and control techniques in a harmless virtual environment.

Emerson Making Virtual Power Plant a Reality with Industry’s First Integrated Control and...

With the introduction of the industry’s first integrated control and simulation platform, Emerson has positioned owners of coal, combined cycle...
Voor gebruik van deze website moet JavaScript worden ingeschakeld.