No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-299H

Fisher™ 299H Series Pressure Reducing Regulators

Product Description

Fisher 299H Series pilot operated pressure reducing regulators provide controlled pressure and capacities for distribution, industrial and commercial applications with inlet pressures up to 175 psi/12.1 bar. Type 299HV with Type VSX8 are used in applications where the gas supply must be shutoff. The 299HR integral token relief alerts you to an increase in downstream pressure beyond the regulator set point. Type 299HVR token internal relief valves to relieve minor thermal expansion overpressure.

CAD Drawings and Models: Click Here

Features

  • Unique No Bleed Monitor System
  • Accuracy
  • High-Capacity Pressure Control
  • External, Internal or Dual Registration Conversion
  • Easy Startup
  • Easy to Maintain
  • Rugged Construction
  • Rugged Construction

Specifications

Body Sizes and End Connection Styles
Sizes: NPS 1-1/4, NPS 1-1/2, NPS 2 / DN 50
Connections: NPT, CL125 FF Flanged, CL250 RF flanged, PN 10/16 flanged
Maximum Operating Inlet Pressure by Orifice Size
1/4 x 3/8 in. / 6.4 x 9.5 mm : 175 psig / 12.1 bar
3/8 in. / 9.5 mm : 175 psig / 12.1 bar
1/2 in. / 13 mm : 175 psig / 12.1 bar
3/4 in. / 19 mm : 150 psig / 10.3 bar
7/8 in. / 22 mm : 125 psig / 8.6 bar
1 in. / 25 mm : 100 psig / 6.9 bar
1-3/16 in. / 30 mm : 80 psig / 5.5 bar
Maximum Outlet (Casing) Pressure
66 psig / 4.5 bar
Minimum Differential Pressure for Full Stroke
1.5 psid / 0.10 bar d
Outlet Pressure Ranges
3.5-inches w.c. to 60 psig / 9 mbar to 4.14 bar in nine ranges
Pressure Registration
Internal, External, or Dual Registration
Temperature Capabilities
-20 to 150°F / -29 to 66°C
Approximate Weight
21 lbs / 10 kg

Documents & Drawings