No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-Analytical CVU Conductivity Validation Unit

Rosemount™ CVU Conductivity Validation Unit

Product Description

Achieve accurate, standard operating procedure documentation of high purity water quality with the Rosemount Analytical CVU Conductivity Validation Unit. Loop-calibrated to NIST traceable standards, this instrument helps meet validation requirements and exceeds USP2 accuracy requirements. This CVU is ideal for applications where calibrating a conductivity sensor against a standard solution is impractical and is a suitable tool for the pharmaceutical, semiconductor and utility industries.

Specifications

Dimensions
Width 19" (48.3 cm), Depth 16" (40.6 cm), Height 12" (30.5 cm)
Weight
Case: Single sensor 21 lbs (9.5 kg) / Dual sensor 25 lbs (11.3 kg)
Wires
3 @ 16QWG
Power
Ordering Code -01: 115/230 VAC ±15%, 50/60 Hz. 10W min. power input
Input
One or two isolated sensor inputs
Outputs
Two 4-20 mA or 0-20 mA isolated current outputs. Fully scalable. Max Load: 550 Ohm.
Terminal Connections
Power connector (3-leads): 24-12 AWG wire size. Signal board terminal blocks: 26-16 AWG wire size. Current output connectors (2-leads): 24-16 AWG wire size

Features

  • Features accurate, standard operating procedure documentation of high purity water quality
  • Loop-calibrated to NIST traceable standards with calibration certification to help meet validation requirements
  • Exceeds USP2 accuracy requirements to ensure reliable process documentation
  • Offers a selection of raw or temperature compensation for varying applications
  • Designed for ultrapure water or cation temperature compensation
  • Engineered with two configurable isolated outputs to process conductivity or temperature
  • Rugged and portable protective carrying case with lock offers instrument protection during transport
  • Easy-to-use instrument includes all necessary cabling and tubing for simple connection to water systems
  • Includes Rosemount 1056 Analyzer, and a Model 404-11-17 Stainless Steel flow-through cell with a 0.01/cm cell constant

Documents & Drawings