Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
KTM-K-series eb om2 floating ball valve powered actuator

KTM Series EB1 OM-2 Split Body Floating Ball Valve with Powered Actuator

Product Description

The KTM Series EB1 OM-2 is a high performance, next generation ball valve complete with powered actuator, configurable by power source, size, function and more.

Características

KTM Series EB1 OM-2 Split Body Floating Ball Valve
  • Superior valve design at a competitive price - The valve provides bidirectional shut-off for soft seat valves and diverse seat types, suitable for various applications.
  • The valve has been independently tested and proven to minimize emissions, contributing to a cleaner environment and compliance with regulations.
  • The valve has undergone fire testing and meets the requirements of two international standards, ensuring its safety and reliability in extreme conditions, such as those encountered in the oil and gas industry.
  • Bidirectional shut-off.
  • Valve fugitive emissions capability third party certified to ISO 15848-1.
  • Machined ISO actuator mounting pad.
  • Pure white E-seat (PTFE/PFA copolymer) seal relieves concern over product contamination.
  • Positive alignment of split body.
  • Fire test certified to API 607 5th edition and ISO 10497.
  • PTFE bearing and packing rings reduce wear.
  • Lower operating torque for ease of operation and reduced actuator cost.
  • Positive position indication.
Atuador de quarto de volta pneumático Keystone F89
  • Montagem direta para todas as válvulas borboleta e válvulas esféricas Keystone.
  • Conexão de válvula compatível com Keystone (imperial e métrico) e ISO 5211
  • O design de pino e cremalheira duplo anula os carregamentos laterais no eixo do pino, minimizando o desgaste do rolamento e aumentando a vida útil.
  • Caudal de produto otimizado com fins de curso padrão montados para ajuste da posição da válvula nas posições aberta e fechada (+/- 5� em cada extremidade).
  • O corpo em alumínio anodizado com revestimento eletrostático em pó (ESPC) fornece proteção durável contra ambientes corrosivos.
  • Versões de dupla ação e de retorno por mola disponíveis para operação segura e económica.
  • Até 12 molas individuais oferecem flexibilidade no alcance do torque tanto para válvulas esféricas quanto para borboleta.
  • O design de mola pré-comprimida e pino de acionamento à prova de rompimento significam manutenção e operação seguras.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Especificações

KTM Series EB1 OM-2 Split Body Floating Ball Valve
Size Range
NPS ½ - 10 (DN 15 - 250)
Temperature Rating
-320°F to 932°F (-196°C to 500°C)
Pressure Rating
ASME Class 150, 300, 600, 900,1500
Body Design
Long Pattern, Side Entry
Material
304 Stainless Steel, 316 Stainless Steel, Alloy, Carbon Steel, Hastelloy, Inconel, Low Temp Carbon Steel, Stainless, Stainless Steel
Operating Temperature
-330 to 842°F (-200 to 450°C)
Pressure Class
ASME
Process Connection Type
150FF, 300RF, CL150RF, CL300RF, Flanged
Seat/Seal Type
Ball, Metal-to-Metal, Soft Seal
Shutoff Class
API 598, Class V (FCI 70-2), Class VI (FCI 70-2), Rate D (ISO 5208), Zero Leakage
Standards
API 608, ASME B16.34
Valve Size
NPS 1/2 / DN 15, NPS 10 / DN 250, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 3/4 / DN 20, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Automated Ball Valve, Ball, Ball Valve, Floating Ball Valve
Atuador de quarto de volta pneumático Keystone F89
Pressão entrada
Até 8,3 bar
Temperatura
-40 °C a 150 °C
Tipo
Quatro de volta

Documentação e desenhos

KTM Series EB1 OM-2 Split Body Floating Ball Valve
Atuador de quarto de volta pneumático Keystone F89
Emerson Powered Actuator