Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
AVENTICS-P-G3

AVENTICS™ G3 Electronic Fieldbus Platform

Product Description

In today's highly automated machines, the AVENTICS Series G3 electronic fieldbus valve system is replacing conventional hardwired solutions. It integrates communication interfaces to pneumatic valve systems with input/output (I/O) capabilities. This next-generation electronic platform permits easy access to connections; it's simple to assemble, install, commission, and maintain. The G3's functionality allows programmable logic controllers to more efficiently turn valves on and off, and to channel I/O data from sensors, lights, relays, individual valves, or other I/O devices via various industrial networks including IO-Link devices via the IO-Link Class A Master. The G3 is the only pneumatic valve manifold that contains a graphical display used for configuration, commissioning, and diagnostics. It offers improvements in application, performance, and maintenance for original equipment manufacturers (OEMs) and end users alike.

Продукты

Search
1–10 из 34 результатов для Products
:
Standards / Regulations
ATEX Zone 2-22, CSA, UL
Operating Environment
Indoor, Outdoor

Особенности

  • Innovative graphic display enables easy commissioning, visual status, and diagnostics
  • Highly flexible, distributable architecture scales up with your system's requirements
  • Fully customizable with up to 16 I/O modules per communication module (node); Digital I/O, Analog I/O, RTD, [Ex ia] Inputs, Sub-bus
  • Efficient Sub-bus distribution system allows the same modules to be used in either centralized or distributed applications; distribution of Inputs only, Outputs only, I/O only, Valves with Inputs, Valves with Outputs and Valves with I/O
  • IO-Link Class A Master with 8 ports supports multiple standard and IO-Link smart sensors and devices up to 50 total meters from G3 node
  • Auto recovery module (ARM) protects configuration data during critical failure while the Wireless ARM allows access to vital valve system diagnostics and health monitoring via WiFi connection
  • Power connector allows output power to be removed while inputs and communication are left active
  • Networks with DeviceNet, Ethernet IP, Profibus, Profinet, and Powerlink fieldbus protocols

ДЕТАЛИ И ДОП. ОБОРУДОВАНИЕ

Search
1-7 of 7 results for Parts & Accessories
:
AVENTICS™ Left end plate for Subbus G3 240-183
Тип принадлежности
End plate
Доступна быстрая поставка
QuickShip Everyday
Отрасль
Промышленность
Класс защиты
IP65
НАЛИЧИЕ
5 Day
Тип принадлежности
Доступна быстрая поставка
Отрасль
Класс защиты
НАЛИЧИЕ
End plate
QuickShip Everyday
Промышленность
IP65
5 Day
QuickShip
AVENTICS™ Wireless auto-recovery module, series G3 240-382
Тип принадлежности
Electrical accessories
Доступна быстрая поставка
QuickShip Everyday
Отрасль
Промышленность
Класс защиты
НАЛИЧИЕ
5 Day
Тип принадлежности
Доступна быстрая поставка
Отрасль
Класс защиты
НАЛИЧИЕ
Electrical accessories
QuickShip Everyday
Промышленность
5 Day
QuickShip

Документация и чертежи