No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-SS4302T13

DeltaV™ LS DVC HART Redundant DTA (De-energize to Actuate) CHARM

Product Description

A Redundant, LS (Logic Solver) Characterization Module (CHARM) for your Digital Valve Controller.

Specifications

Device Type
Digital Valve Controller
Nominal Signal Range (span)
4 to 20 mA, (0 to 20 mA option)
Full Signal Range
0 to 24 mA
Accuracy over temperature range
2% of span (0 to 60°C), 5% of span (-40 to 70°C)
Resolution
12 bits
Calibration
None required
Avaliable Field Power
20 mA at 15 VDC supply into 250 W min. to 600 W max. load
Field Circuit Protection
24 mA Current Limiting Circuit, Field wiring disconnect
CHARM Power req.
86 mA max @ 24 VDC
CHARM Heat Dissipation
2.06 W
HART Support
HART v7 pass-through for AMS, HART v7 variable and device status available to control
HART Data Update Rates
500 ms

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures