Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
This product is obsolete. Relevant documents and drawings are listed below. Please contact your local Emerson representative for your measurement needs.
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s) Measurement uncertainty at the measuring point (volumetric flow rate): ±1…3 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: depending on pipe diameter and transducer
Certifications/Approvals
FM Class I /Div 2 ATEX/IECEx Zone 2 PESO KOSHA
Power supply
100-230VAC 24VDC 12VDC
Pipe size
23 to 1000 mm (0.9 to 39.4 inch)
Pressure range
3 to 10 barg (44…145 psig)
Temperature range (media)
+135 to +180°C (+275 to +356°F)
Output
4-20mA active/passive 4-20mA HART active/passive pulse/frequency/binary voltage
Input
Temperature 4-20mA active/passive binary voltage
Communication Protocol
Modbus RTU/TCP BACnet MSTP/IP Profibus PA Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications