No image available
No image available
Your request is being processed.
Tescom-11156761

TESCOM™ Anderson Greenwood Instrumentation Series VA Bleed Plug VAS-4-SG

Product Description

Bleed Plug metal seat screwed connection

Specifications

Body Material
316SS
Seat
Integral
Connections
1/2"MNPT
Orifice
0.136" (3.5mm) orifice
Max Pressure
6000 psig (413.7 Barg)
Max Temperature
1000°F (537.7°C)
NACE Sour Gas
Sour Gas (NACE)2003

Features

  • Multiple outlets reduce piping/tubing leak points and permit a pressure gauge or other device to be positioned correctly regardless of tee orientation.
  • Compact installation shortens moment arm, reducing weight and vibration factors. With stress limited, the chances of breakage and leaks are lowered greatly.
  • Straight-through flow path provides high flow capacity, bi-directional flow and rodding capabilities.
  • Optional bleed plug (as shown) can be assembled in one outlet to reduce pressure for instrument removal, facilitating maintenance.

Documents & Drawings