No image available
No image available
Your request is being processed.
AVENTICS-R412024053

AVENTICS™ Sensor mounting, Series CB1 R412024053

kr82.13
QTY:

Product Description

CB1-RPC-050-070

Specifications

For series
CSL-RD, ICM, ICS-D1, ICS-D2, RPC
Cylinders Ø min.
63 mm
Cylinders Ø max.
63 mm
Housing material
Stainless Steel

Features

  • Installation of sensors on various cylinder series

Documents & Drawings