No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-LF-Coriolis

Micro Motion LF-Series Extreme Low Flow Coriolis Flow and Density Meters

Product Description

The smallest Coriolis meters available – roughly the size of a cellphone – the Micro Motion LF-Series fits into any tight space for ultra-low, high precision flow measurement, providing a scalable platform for individual flow measurement needs.

Products

Search
1-4 of 4 results for Products
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
up to ±0.5%±z.s. (up to ±0.05%±z.s.)
Gas Accuracy / Repeatability
up to ±0.5%±z.s. (up to ±0.05%±z.s.)
Density Accuracy / Repeatability
±0.005 g/cm3 ( ±0.002 g/cm3)
Line Size
1/8" (DN6) to 1/4" (DN8)
Pressure Range
up to 500 psig (35 barg)
Temperature Range
32°F - 149°F (0°C - 65°C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, and Modbus

Features

  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system

Documents & Drawings