No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tartarini-P-Cronos

Tartarini™ Cronos Series Pressure Reducing Regulators

Product Description

Cronos Series regulators are accurate pilot-operated, pressure balanced, soft seated regulators designed for high pressure transmission/city gate, large capacity distribution systems and power plant feeds. They provide smooth, quiet operation, tight shutoff and long life. The regulator utilizes a main valve actuator, Type PRX pressure reducing pilot, and Type SA/2 pilot supply regulator or Type PS compact pressure reducing pilot.

Specifications

Available Configuration
Type C: Regulator
Type CB: Regulator + Shutoff
Type CC: Regulator + Monitor
Type CCB: Regulator + Monitor + Shutoff
90? Flow version available ? Types CBS, CCS and CBS
All versions can be equipped with SR and SRS silencers
Body Sizes
Cronos Series: DN 25, 50, and 80 / NPS 1, 2, and 3Cronos Series with Type SRS Silencer or Widened Outlet: DN 25 x 100, 50 x 150, and 80 x 250 / NPS 1 x 4, 2 x 6, and 3 x 10
End Connection Styles
CL150, CL300, CL600, PN16; PN16 EN, PN25
Inlet Pressure Range
Flange Rating PN16, CL150
Inlet Pressure Range: 0.2 to 20 bar / 2.9 to 290 psig
Flange Rating PN25, CL300, CL600
Inlet Pressure Range: 1 to 100 bar / 1.45 to 1450 psig
Outlet Pressure Range
Flange Rating PN 16, 25 / CL1500.01 to 8 bar / 0.15 to 11.6 psigFlange Rating CL300, CL6000.5 to 80 bar / 7.3 to 1160 psig
Minimum Operating Differential Pressure
Flange Rating PN 16, 25 / CL150
  0.2 bar / 2.9 psig
Flange Rating CL300, CL600
  0.5 bar / 7.3 psig
Temperature Capabilities
Consult product bulletin

Documents & Drawings

Features

  • Control Accuracy
  • Versatility
  • Tight Shutoff
  • No Atmospheric Bleed
  • High Capacity
  • Quiet Operation
  • In service travel indicator
  • Silncer Options