No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-S8500

Branson Series 8500 Advanced Ultrasonic Generator

Product Description

Branson Series 8500 Advanced Ultrasonic Generator offers a full range of features to meet any precision cleaning requirements. Used on a simple cleaning tank or in a fully integrated cleaning system, the Series 8500 will deliver precise cleaning quickly, consistently, and cost effectively.

Specifications

Output Frequency
25 or 40kHz
Element Configurations
6, 12, 18, 24, 36, 46
Input Voltage
110 V, 220 V
Average Output Power
38 Watts per element
Regulatory Approvals
FCC and CSA
Dimensions
17.5”W x 16.8”D x 5.5” H
Weight
30 lb. (13.6 kg)
Output Power
17.5”W x 16.8”D x 5.5” H

Features

  • Line/load regulation compensates for liquid level and temperature changes as well as line voltage and load variations
  • True variable power control makes the cavitational intensity (not duty cycle) infinitely and linearly variable from 0% to 100%; LED display indicates selected level
  • Selectable sweep frequency allows the user to select both band width and sweep rate to eliminate standing waves and improve activity distribution
  • Auto tuning maintains optimum operating frequency around your application
  • Power modulation mode produces four times the peak power in the bath for improved cavitation.
  • Dual I/O interface allows for on/off only, or full remote control of the generator
  • Safety features to protect the generator include over-temperature, overload, open circuit, and short circuit

Documents & Drawings