Micro Motion High-Pressure Coriolis (HPC) Series Meter Consisting of HPC015N and 4200 Transmitter
Micro Motion High-Pressure Coriolis (HPC) Series Meter Consisting of HPC015N and 4200 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion HPC015N Coriolis Meter, 1/8 INCH (DN3), stainless steel, 13,960 psi (963 bar) maximum operating pressure
Flow Rate
Up to 504 kg/hr (1110 lb/hr)
Liquid Mass Flow Acccuracy
Up to±0.1% of rate
Liquid Mass Flow Repeatability
Up to±0.05% of rate
Gas Mass Flow Accuracy
±0.5% of rate
Gas Mass Flow Repeatability
±0.25% of rate
Liquid Density Accuracy
up to ± 0.001 g/cc at standard conditions
Fluid temperature Range
-46 C to 200 C (-50 - 392 F)
Pressure Range
0-13,960 psi (0-963 bar)
Micro Motion 4200 2-Wire Transmitter
Local display
• Graphical display with optional backlight setting • Four-button capacitive touch controls • Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages.
Power
• 2-wire loop-powered transmitter • Minimum 17.75 V lift off voltage.
Input/output signals
• Up to 2 output channels • Channel A is loop-powered 4-20mA/HART • Chanel B is externally-powered configurable for 4-20mA, frequency output or discrete output (Licensable Option)
WirelessHART
• WirelessHART available with THUM adapter
Mounting options
• Field-mount • Integrally mounted to a Micro Motion ELITE (CMFS), CMF200-CMF350, F-series, H-series, R-series, and T-series sensors • Remotely mounted 9-wire with mounting bracket
Application types
• Smart Meter Verification • Concentration measurement • API Referral
Hazardous approvals
• Class I, Div. 1 • Class I, Div. 2 • Zone 1 • Zone 2 • Intrinsically Safe • Explosion Proof
Features
Micro Motion HPC015N Coriolis Meter, 1/8 INCH (DN3), stainless steel, 13,960 psi (963 bar) maximum operating pressure
Realize superior performance in high-pressure applications
Use one device for reliable and repeatable mass flow, volume flow, density, concentration and temperature measurement
Get the best real-world Coriolis performance at operating pressures up to 3,960 psi (0-963 bar)
Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
Dramatically reduce operating expenses for chemical injection and hydrogen dispensers.
Micro Motion 4200 2-Wire Transmitter
Available with a wide range of Coriolis mass flow sensors with up to +/-0.10% mass flow accuracy and +/0.0005 g/cc density accuracy for liquids and slurries or +/-0.25% mass flow accuracy for gases.
The integrated real-time clock time stamps process data, alerts, Smart Meter Verification reports and audit logs. Data Historian on board offers a complete audit trail to determine process issues.
Graphic display that supports 8 languages and can be rotated using the integrated software rotation without removing the front cover, thereby minimizing downtime due to hot work permit restrictions.
Replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs.
Easily expand your plant where power is not centrally located
Smart Meter Verification provides a quick, complete assessment of a Coriolis meter, determining whether the meter has been affected by erosion, corrosion, or other influences affecting meter calibration. A basic version of Smart Meter Verification is included as standard.
Certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508
Accurate, repeatable, direct mass measurement improves process control while reducing number of measurement devices required.
Wireless THUM™ option maximizes installation and operation flexibility.
Documents & Drawings
Micro Motion HPC015N Coriolis Meter, 1/8 INCH (DN3), stainless steel, 13,960 psi (963 bar) maximum operating pressure