No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-8800-Reducer

Rosemount 8800 Reducer Vortex Flow Meters

Product Description

The Rosemount 8800 Reducer Vortex Flow Meter utilizes the trusted electronics, sensor, and meter body of the Rosemount 8800 Series while harnessing the benefits of integral reducers to accurately measure lower flow rates. This design eliminates field assembly and welding of separate reducers and piping, thereby greatly reducing installation costs and project risk. Additionally, the face-to-face dimensions of the Rosemount 8800 Reducer match that of the traditional Rosemount 8800 Series for ultimate versatility.

Products

Search
1-10 of 10 results for Products

Specifications

Flow Meter Accuracy
± 0.70% of mass flow rate in water using 8800 MultiVariable (MTA/MCA option)
± 2% of mass flow in steam using 8800 MultiVariable (MTA/MCA option)
± 1.3% of rate at 30 psia through 2,000 psia in steam using 8800 MultiVariable (MPA option)
± 1.2% of rate at 150 psia in steam using 8800 MultiVariable (MCA option)
± 1.3% of rate at 300 psia in steam using 8800 MultiVariable (MCA option)
± 1.6% of rate at 800 psia in steam using 8800 MultiVariable (MCA option)
± 2.5% of rate at 2,000 psia in steam using 8800 MultiVariable (MCA option)
± 0.65% of volumetric rate for liquids (uncompensated)
± 1% of volumetric rate for gas and steam (uncompensated)
Turndown
38:1
Output
4-20 mA with HART® 5 or 7
4-20 mA with HART® 5 or 7 and scalable pulse output
FOUNDATION fieldbus ITK6 with 2 Analog Input blocks, 1 Backup Link Active Scheduler function block, 1 Integrator function block, and 1 PID function block
Modbus RS-485 with device status and 4 variables
Wetted Material
Stainless Steel; 316 / 316L and CF3M
Nickel Alloy; C-22 and CW2M
High Temp Carbon Steel; A105 and WCB
Low Temp Carbon Steel; LF2 and LCC
Duplex; UNS S32760 and 6A
Consult factory for other wetted material
Flange Options
ANSI Class 150 to 1500
DIN PN 10 to PN 160
JIS 10K to 40K
Flanges are available in a variety of facings
Consult factory for additional flange ratings
Operating Temperatures
-330°F to 800°F (-200°C to 427°C)
Line Size
1" - 14" (25 - 350 mm)

Features

  • Improve low flow rate measurement performance with a smart reducer design
  • Simplify installation and decrease costs and project risk with built-in reducers that eliminate field assembly
  • Size the meter without changes to piping with the same face-to-face dimensions as the traditional 8800 meters
  • An isolated sensor allows for online replacement without breaking the process seal
  • Increase plant availability and eliminate potential leak points with a unique gasket-free meter body design
  • The CriticalProcess valve (CPA option) provides an extra level of safety assurance by allowing users to verify secondary containment integrity
  • Achieve vibration immunity with a mass balanced sensor and Adaptive Digital Signal Processing with visual filtering
  • A standard internal signal generator included in every meter simplifies electronics verification
  • Save time and money with no moving parts to repair or maintain

Documents & Drawings