No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-Wegamed 300

TESCOM™ Wegamed 300 Single Stage Regulator

Product Description

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

WegaMed 300 single stage preset cylinder pressure regulator according to DIN EN ISO 10524-1 for pressurized medical gases. CE-mark according to the Medical Device Directive 93/42/EEC. Inlet pressure of up to 4350 psig / 300 bar.

Specifications

Fluid Media
Medical O2 and Air
Maximum Inlet pressure
Air, O2: 160 to 4350 psig / 11 to 300 bar
Outlet Pressure Ranges
Air: 73 psig / 5 bar at nominal flow 80 l/min
O2: 73 psig / 5 bar at nominal flow 76 l/min
Relief Valve
Opening pressure: 116 psig / 8 bar
Minimum flow: 220 l/min (Air)
Temperature range
Operation: -4°F to 140°F / -20°C to 60°C
Storage: -40°F to 158°F / -40°C to 70°C
Weight
approximately 2.65 lbs / 1.2 kg (depending on Inlet connection)
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Oxygen ignition test for 4350 psig / 300 bar
  • Compact design
  • Robust and reliable design for stationary application

Documents & Drawings