No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
ValvCheQ-P-P001026

ValvCheQ Figure RP03 Small Backflow Preventers

Product Description

The RP03 device with BSP screwed connections that reduce the pressure is suitable for high and small hazard-rated applications.

Features

  • Lightweight compact design.
  • In-line and on-site serviceable.
  • No special tools required for servicing.
  • Approved for hot water service up to 90ºC.
  • Maintenance friendly with one seal kit suitable for six valves.
  • Designed and manufactured in accordance with AS/NZS 2845.1.
  • Straight through flow path for maximum flow co-efficient.
  • Top entry allows all parts to be accessed easily.
  • Stainless steel main valve and internals for superior corrosion resistance.
  • Fully restrained check valve assemblies for unrivalled safety.
  • Every valve is bench tested and tracked with unique serial number.
  • All internal components are repairable or replaceable.

Specifications

Certifications
Lloyd's Register
End Connection
Threaded
Application
Winemaking, Brewing, Chemical Injection/Flow Assurance, Commercial Kitchen Equipment, Commercial Laundry Equipment, Cooling Towers, Desalination, Fire & Gas Systems, Industrial, Marine Docks, Medical Equipment, Wastewater collection, Wastewater treat
Body Design
Top Entry
Material
304 Stainless Steel
Pressure Class
PN
Process Connection Type
Threaded, NPT, BSP
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Media
Hot Water, Water

Documents & Drawings