No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Paine-P-310-38-520 HP and HT Transducer

Paine™ 310-38-520 High Pressure and Temperature Transducer

Product Description

The Paine™ 310-38-520 High Pressure and Temperature Transducer is a high pressure and high temperature sensor that provides real-time measurements in corrosive environments. This high precision transducer offers a mV/V nominal output with a total error band of ±0.02% of full scale. Engineered with a compact, all-welded, sealed construction, this rugged device is well-suited for downhole and drilling oil and gas pressure and temperature monitoring as well as other industrial applications.

Specifications

Measurement Range
Up to 35000 psia (2413 bar)
Operating Temperature
-40°F to 425°F (-40°C to 218°C)
Process Media
Compatible with alloy UNS NO7718 solution annealed and aged to a minimum hardness of 40HRC Inconel® 718
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal

Features

  • Provides real-time pressure and temperature measurement for enhanced control and monitoring
  • Available in a small, ½-in. diameter form factor
  • Rugged, all-welded, sealed construction performs well in highly corrosive environments
  • Engineered to measure pressures up to 35000 psi (2413 bar) for application adaptability
  • Customizable transducer options available for fit-for-use designs

Documents & Drawings