No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-MAS2600 MAS2600 Pressure Sensor

MAS2600 Pressure Sensor

Product Description

Attain accurate marine tank level and draft measurement with the MAS2600 Pressure Sensor. This sensor is engineered to mount inside or outside on both top or sides of tanks making it highly versatile for your needs. Fully welded without joints or the need for gaskets and housed in titanium with a titanium diaphragm, the sensor is robust and highly durable in design and submersible (IP68). Programmable amplifier allows ranges from 0.2 to 35mH2O

Specifications

Enclosure Rating
Transducer IP68, Amplifier Box IP56
Operating Temperature
-40 to 85°C, -'20 to 125°C
Housing Material
Titanium
Dimensions
∅ = 25 mm, height=193 mm
Weight
0.3 kg
Explosion Protection
Ex ia IIC T4 Ga

Features

  • Titanium housing and diaphragm.
  • Resistant to sea water, hydrocarbons and chemicals.
  • Programmable from 0.2 to 35 mH²O.
  • Strong, light and extremely corrosion resistant.
  • Approved by all major marine classification societies.
  • Wide range of installation options makes the transmitter suitable for all tank types.
  • Suitable for installation in virtually and tank gauging application.
  • Designed and approved for harsh marine environments.
  • Fully welded without joints or the need for gaskets.

Documents & Drawings