No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-614 Cryogenic Spot Temperature Sensor

Rosemount™ 614 Cryogenic Spot Temperature Sensor

Product Description

Rosemount 614 is specifically designed for temperature measurements in cryogenic and refrigerated tanks.

These spot elements are wired through a mineral-insulated flexible steel cable which allows temperature measurements inside a full containment tank during the cool-down procedure, and for leak detection in the tank's insulation space. The temperature sensor elements are easily integrated through a conical connection or a junction box to the Rosemount 2240S Multi-input Temperature Transmitter.

Specifications

Accuracy
±0.02 °C (±0.036 °F) with calibrated sensors
Element Type(s)
Pt-100 spot elements according to EN 60751
Number of Spot Elements
Single or dual elements
Measurement Range
-200 to +100 °C (-328 to +212 °F)
Overall Length
Maximum 300 m (984 ft)
Protective Sheath
4.5 mm (0.18 in.) AISI 316L filled with compressed magnesium oxide powder

Features

  • Specially designed for cryogenic applications
  • For single point temperature measurements, cool-down and leak detection
  • Connect any number of sensors to temperature transmitter via a conical connection or a junction box
  • Select from a wide range of accessories

Documents & Drawings