No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-TGU 65 Tank Radar Gauge

Rosemount™ TGU 65 Tank Radar Gauge

Product Description

Get the performance required for accurate draft and level readings of your narrow slop tanks. The Rosemount TGU 65 Tank Radar Gauge is engineered for long-term performance in adverse conditions. Mounted on a still pipe the 10 GHz FMCW array antenna with a low-loss mode to withstand build up and deposits inside the pipe. This unit is prepared for optional redundant level or independent high level.

Specifications

Operating Temperature
-40 to +100°C
Reference Accuracy
± 2 mm
Weight
17 kg
Enclosure Rating
IP66/67
Process Connection
Suitable for mounting on JIS 5K-200, DN200, ASME 8”
Housing Material
Stainless steel 316L, PTFE, Fluorosilicone
Explosion Protection
Ex ia IIC T4 Ga

Features

  • Accurate and reliable measurement that keeps you operating under adverse conditions in tank and on deck.
  • 10 GHz FMCW tank radar gauge, with still pipe antenna and low-loss mode to withstand build up and deposits inside the pipe.
  • Ideal solution for measuring tank level in narrow tanks or sea water draft applications.
  • Easy to install with minimal tank penetration and small deck footprint.
  • Prepared for optional redundant level or independent high level measurements.
  • Available in marine version TGU 65C with range of 35 meter and offshore version TGU 65S with extended range option of up to 65 meter.
  • Robust design and housing built for harsh marine operation.

Documents & Drawings