No image available
No image available
Your request is being processed.
Asco-P-HV285

ASCO™ Series HV285 Solenoid Valve

Product Description

The ASCO Series HV285 is a 2-way, normally closed, 1-inch NPT stainless steel body, low-temperature shutoff solenoid valve for on-off control of fuel gas in commercial and industrial gas burners. Its resilient soft seating achieves tight shutoff while a robust design provides consistent, reliable operation.

Specifications

Valve Actuation
Solenoid
Body Material
Stainless Steel
Media
Natural Gas
Pipe / Port Size
1 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Voltage
12 DC, 24 DC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
CSA

Features

  • Ambient temperature range of -40° F to 125° F (-40° C to 52° C) permits operation in challenging environments
  • Maximum operating pressure differential up to 50 psi and zero minimum differential pressure covers a wide range of applications
  • Explosion-proof and watertight solenoids are available for installation in hazardous locations
  • Meets Automatic Gas Valves Z21.21, CSA 6.5 C/I safety shutoff standard
  • Complies with ANSI/ISA-12.27.01.2003 single-seal requirements
  • Meets the metallurgical requirements of NACE MR-0175
  • Standard voltages are 12DC & 24DC

Documents & Drawings