No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-Tubing

ASCO™ Plastic Pneumatic Tubing

Product Description

The ASCO Numatics offers a wide variety of polyurethane, polyethylene, and nylon tubing for pneumatic system applications. The tubing has outer diameters from 5/32 inch to 1/2 inch (4 mm to 12 mm). Multiple colors are available.

Specifications

Operating Environment
Indoor; Outdoor

Features

  • Numatrol® Series polyurethane tubing: this highly flexible tubing allows easy connection to barbed fittings with sharp bends possible in less than 1 inch
  • Low-density polyethylene tubing: this lightweight and flexible tubing has superior dielectric properties, is easily heat sealed, and is impermeable to gases and moisture
  • Nylon 11 tubing: this flexible nylon tubing is used for air and lubrication lines and instrumentation and process lines for chemicals and solvents.
  • Weld spatter-resistant tubing: this tubing is flexible with an excellent bend radius. It is resistant to kink damage and has a broad range of chemical resistance

Documents & Drawings