No image available
No image available
Your request is being processed.
Branson-P-Radiance 3g Laser Welder

Branson Radiance 3g Laser Welder

Product Description

Simultaneous, Precise Plastics Joining for Small Parts Demanding Particulate-free and Aesthetically Clean Weld Joints

Specifications

Weight
50 kg
Actuation
Pneumatic
Cooling System
Water and air cooled
Data Interface
USB

Features

  • Branson's patented laser welding process, Simultaneous Through-Transmission Infrared (STTIr), allows for simultaneous illumination of the entire weld line
  • High volume production capability
  • High-efficiency smart fiber optic bundles
  • Clean weld bead aesthetics
  • Application flexibility: a wide range of material compatibility, 3-D contours, delicate parts and embedded electronics
  • Precise melt-down weld depth control
  • Local, rapid-response technical expertise and repair service supported by Branson’s worldwide network of facilities

Documents & Drawings