No image available
No image available
Your request is being processed.
Emerson-P-8129-IO-DC

PAC8000 8-channel Supervised Discrete I/O

Product Description

PAC8000 8-channel Supervised Discrete I/O

Specifications

Part Number
8129-IO-DC
Mixed I/O Count, Type, Speed
8 point source; 5mS Inputs; 1mS Outputs
Input Ratings / Output Ratings
18-30VDC; On >0.9mA Off<0.9mA
Current Consumption
System 70mA; Field 50mA

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Inputs for dry contact switches
  • 24 V dc Bussed Field Power required from 8914-PS-AC

Documents & Drawings